Text for tenders: Power System Module busbar, US version


Power System Module busbar, US version



The modular system enables a basic configuration to be

set up for each rack that includes a vertical support

rail and a 3-phase supply without N. Each support rail

can take a second supply and this enables the system to

be configured with a redundant supply. The vertical

support rails ensure that the slots can be used over

the full height of the enclosure and the redundant

supply comes from the second separate supply.

Socket modules can be snapped into the support rails.

The contact hazard protection design of the busbar

ensures that socket modules do not have to be fitted in

all of the slots.

Socket modules are available is different country

versions, i.e. IEC, IEC320 C13, USA, etc.

A mixture of all of the modules can be fitted in the

rails.

7 socket modules can be used with each 2.00 m rail. A

total of 42 sockets are available if IEC320 modules are

fitted.

Installation via the plug & play system:

The busbar can be installed in a flexRack(i) without

having to use an adaptor or can be retrofitted to all

Rittal TS / PS racks using a DK7856.011 mounting kit.

The power is supplied via a 5-pin connection socket

using tension-spring technology.

A pre-configured 3 m connection cable fitted with an

NEMA L15-30P plug is also available.

All of the socket modules can be upgraded whilst

working.

3-phase overvoltage protection:

Overvoltage protection is available for every 3-phase

supply. Overvoltage protection can also be fitted as an

upgrade. Integrated visual function checks.

Technical fittings:

3-phase design

Two separate power circuits per support rail

The redundant power circuit has a completely separate

potential to power circuit 1

The connection direction of the socket module can be

selected to determine if power circuit 1 or redundant

power circuit 2 will be used.

Socket module can be upgraded whilst working

Every module has an integrated circuit-breaker

Specifications:

3-phase voltage range: 110V - 400V AC 50/60 Hz, neutral

conductor is not required

Temperature range: +5C - +45C

Humidity range:  5% -s 95% rel. humidity,

non-condensing

Protection category IP20

Aluminium H-section

W x H x D: 60 x 1108 x 60



Manufacturer: Rittal
Type: Power System Module busbar, US version   DK 7856060
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
