Text for tenders: Power System Module plug-in module 8-way IEC 320 C13


Power System Module plug-in module 8-way IEC 320 C13

with integral RCD installation to the plug and play

system:



The plug-in module is snapped into the Power System

Module busbar. It occupies 2 slots. The plug-in module

may be snapped onto or removed from the busbar whilst

operational. The infeed is selected by the connection

direction of the module. All modules may be mixed in

the busbar. Due to a RCD installed in the module the

module is also suitable for applications operated by

non-skilled in accordance with DIN VDE 0100-410.



Technical equipment: The plug-in module provides 8

IEC320 C13 sockets. A RCD (Residual Current Protection

Device) with a rated differential current of 30 m A is

built in the module to protect against impermissible

high contact voltages.



Technical specifications:

Voltage range single-phase

110V-230V AC 50/60 Hz, a neutral conductor is

required.

Max. current per module 10 A at 230 V AC, 15 A at

110 V AC

Temperature application range: +5 C to +45 C

Humidity application range: 5% to 95% rel.

humidity, non-condensing

Protection category IP20

W x H x D [mm]: 50 x 500 x 45



Make/model: Rittal type: Power System Module

Plug-in module with RCD, DK 7856.095 or equivalent



Manufacturer: Rittal
Type: Power System Module plug-in module 8-way IEC 320 C13   DK 7856095
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
