Text for tenders: Power system module plus plug-in module, 2 x


Power system module plus plug-in module, 2 x

earthing-pins



Installation via the plug & play system:



The plug-in module is locked into the power system

module busbar. It can be locked in or unlocked whilst

working.

A mixture of all the plus modules can be fitted in the

busbar.



Technical fittings:



The plug-in module has 2 earthed sockets available for

use. A fine fuse is fitted in the module for each of

the supplies.  The plug-in module has 2 supplies.

1 earthed socket per supply.



Technical specifications:



Single-phase voltage range: 110 V - 230 V AC 50/60 Hz,

neutral conductor is required

Max. current per supply: 16 A at 230 V AC,

16 A at 110 V AC

Temperature application range: +5C - +45C

Humidity range: 5% - 95% relative humidity,

non-condensing

Protection category IP 20

W x H x D [mm]: 50 x 250 x 45



Manufacturer: Rittal
Type: Power system module plus plug-in module, 2 x   DK 7856101
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
