Text for tenders: Power system module plug-in module, 4 x USA


Power system module plug-in module, 4 x USA



Installation via the plug & play system:



The plug-in module is locked into the power system

module busbar. It can be locked in or unlocked whilst

working. The module connection direction determines

which power supply will be used.

A mixture of all of the modules can be fitted in the

rails.



Technical fittings:



The plug-in module has 4 USA sockets available for use.

The module does not have an integrated fuse.



Technical specifications:



Single-phase voltage range 100 -120 V AC 50/60 Hz,

neutral conductor is required

Max. current per module 15 A at 110 V AC

Temperature application range: +5C - +45C

Humidity range: 5% - 95% relative humidity,

non-condensing

Protection category IP 20

W x H x D [mm]: 50 x 250 x 45



Manufacturer: Rittal
Type: Power system module plug-in module, 4 x USA   DK 7856140
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
