Text for tenders: Power System Module with overvoltage protection,


Power System Module with overvoltage protection,

3-phase



Installation via plug & play



3-phase overvoltage protection

Overvoltage protection is available for every 3-phase

busbar supply. Overvoltage protection can also be

fitted as an upgrade. Integrated visual function

checks.

The pre-configured connection cable is used to supply

the power system module busbar. A 5-pole plug-in

connector strip is used to connect up the busbar.

Connection cable DK 7856.025 is needed for the supply.



Function

A green light will be lit if it is working correctly.

An overvoltage device failure is indicated by a red

light illuminating.



Requirement category

Overvoltage protection has been designed to meet Class

D requirements (different use with local sockets).



Intended use

The overvoltage socket strip has been designed for

overvoltage category ll protection as per DIN VDE 0110

Part 1.



Technical specifications:



3-phase voltage range: 110V - 400 V AC 50/60Hz

Max. current per supply 3 x 16 A

Type of cable: H07RN-F 5G2.5 mm Temperature range:

+5C - +45C

Humidity range: 5% - 95% relative humidity,

non-condensing

Protection category IP 20



Manufacturer: Rittal
Type: Power System Module with overvoltage protection,   DK 7856170
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
