Text for tenders: Active Power System Module


Active Power System Module

New active plug-in module for the busbar system PSM.

The module has 4 x IEC320 C 13 sockets and an integral

overload tripping device.

The following active functions are additionally

achieved:

2-digit local LED 7 segment current display on the

module. Legibility is independent from the installation

position.

Measuring and monitoring of the current per module.

Min./max. limits may be set.

Measurement range O - 16 A.

Alarm indication via a flashing 7-segment display.

Monitoring of the overload fuse.

Modules may be combined via the bus system, thereby

enabling sequential activation.

In conjunction with the CMC-TC, the modules may be

activated and deactivated via HTTP and SNMP.

Remote administration of the power supply, editing and

monitoring of remote limits, SNMP trap message in case

of alarm. 4 IEC320 C13 sockets per module



Technical specifications:

max. 10 A per module

10 A overload tripping device

4 sockets



Material:

Aluminium chassis with plastic cover



Supply includes:

1 module



A separate powerpack (7201.210) is required for

stand-alone operation without CMC.



Manufacturer: Rittal
Type: Active Power System Module   DK 7856200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
