Text for tenders: Rittal Active Power System Module


Rittal Active Power System Module

(PSM), 8-way individually switchable

The active plug-in module for the busbar system PSM

has 8 IEC320 C13 slots.



Module operated without CMC-TC:

Usable functions are current display, circuit display,

and automatic selective activation. For stand-alone

operation without CMC-TC a separate power pack

(7201.210) and the corresponding connection cables

(7856.025 to .026) are required. Up to 2/4 modules can

be used in a PSM bar (1200/2000 mm) with one power

pack.



Module operated with CMC-TC:

Usable functions are current display, automatic

selective activation, via the CMC-TC in the network:

Separate activation of the 8 current outputs via HHTP

and SNMP, current limit-value monitoring, and

time-delayed activation of the individual current

outputs and status display of module. There is no

separate power pack required.  Up to 4 x 4 modules can

be connected to one Processing Unit (7320.100).





Functions:



- 2-digit local LED 7-segment current display

- Min./Max. Limit value adjustable

- Measuring and monitoring of current per module

(measuring range 0-16 A)

- Alarm message by flashing segment display

- Monitoring of thermal release

- Module can be combined via bus system, this allows

selective activation

- Remote administration of power supply, remote

alteration and monitoring of limit values, SNMP trap

message in case of alarm







Material:,,Aluminium chassis with plastic cover







Supply includes:



- 1 module (max. 10 A per module)

- 10 A thermal miniature circuit breaker

- 1 bus cable

- 1 supply cable 24 V DC

- 1 adaptor for power pack 24 V DC



Manufacturer: Rittal
Type: Rittal Active Power System Module   DK 7856201
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
