Text for tenders: Power System Module light module


Power System Module light module





Installation via the plug & play system:



The light module can be locked into any 230 V power

system module busbar. It can be locked in or unlocked

whilst working.





Technical fittings:



As the module is equipped with a powerful NiMH battery

it can be removed and used as a portable light. The

module is equipped with an LED light.  The light will

run for up to 4 hours.



Technical specifications:



Single phase voltage range: 110 V - 230 V AC 50/60 Hz,

neutral conductor is required

Max. current 10 A at 230 V AC, 15 A at 110 V AC

Temperature application range: +5C - +45C

Humidity range: 5% - 95% relative humidity,

non-condensing

Protection category IP 20

W x H x D [mm]: 50 x 250 x 45



Manufacturer: Rittal
Type: Power System Module light module   DK 7856210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
