Text for tenders: Power system module Plus plug-in module, 2 x ICE,


Power system module Plus plug-in module, 2 x ICE,

IEC 320 C19 with fine fuse



Installation via plug & play:



The plug-in module is locked into the power system

module busbar. It can be locked in or unlocked whilst

working.

A mixture of all the plus modules can be fitted in the

busbar.



Technical fittings:



The plug-in module has 2 x IEC320 C19 sockets available

for use. A fine fuse is fitted in the module for each

of the supplies.  The plug-in module has 2 supplies.

1 socket per supply.



Technical specifications:



Single phase voltage range: 110V - 230V AC 50/60 Hz,

neutral conductor is required

Max. current per supply: 16A at 230V AC, 16A at 110V AC

Temperature application range: +5C - +45C

Humidity range: 5% - 95% relative humidity,

non-condensing

Protection category IP20

W x H x D [mm]: 50 x 250 x 45



Manufacturer: Rittal
Type: Power system module Plus plug-in module, 2 x ICE,   DK 7856232
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
