Text for tenders: PSM-bus bar, version with 32A phase current,


PSM-bus bar, version with 32A phase current,

single phase



The modular system makes a basic configuration

possible for each rack with a vertical support rail

and single phase 32A supply.

The sockets can be used over the complete height of

the enclosure through the vertical support rail.

Socket modules can be snapped into the support rails.

The contact hazard protection design of the busbar

ensures that socket modules do not have to be fitted

in all of the slots.

The bus bar is completely wired, with integrated 16A

class C circuit breakers.

Power supply: Via a 2m connecting cable with blue

32A CEEKon-connector

A maximum of 6 PSM modules can be plugged into the

2,000mm long PSM bar.

In addition plug in modules are needed.



- For enclosure height 2,000mm

- 2 16A class C circuit breakers

- Socket modules can be upgraded whilst working

- Single phase voltage range 230V AC 50/60 Hz,

neutral conductor is required

- Max. current per supply 1x32A

- Temperature application range: +5C - +45C

- Humidity range: 5% to 95% rel.

- W x H x D [mm]: 60 x 1,895 x 60



Manufacturer: Rittal
Type: PSM-bus bar, version with 32A phase current,   DK 7856321
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
