Text for tenders: FR(i)/TS 19" mounting frame, 47 U


FR(i)/TS 19" mounting frame, 47 U



Load capacity: Up to 1,000 kg static load, with even

load distribution on two 482.6 mm (19") mounting

frames, with full installation.

A combination of 482.6 mm (19") mounting frames plus

fan mounting plate is not possible. We recommend

combined use with a modular fan roof for FR(i)/TS 8 for

active ventilation. Captive nuts and assembly screws,

TS 8 cable clamping rails, adjustable slide rails,

component shelves, modular fan roof.



Material: Sheet steel, zinc-plated, passivated

Dimensions (W x H): 800 mm x 2200 mm



Manufacturer: Rittal
Type: FR(i)/TS 19" mounting frame, 47 U   DK 7856734
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
