Text for tenders: 30 kW UPS module


30 kW UPS module



The UPS module is suitable for use in Rittal PMC rack

(PMC power modular concept) and supports standard

battery types. It functions as a non-transformer, real

online, double conversion UPS with a static bypass.

Using boosters instead of transformers not only enables

compact construction to be realised but also better

efficiency and will result in a reduction in running

costs.

Each UPS module has its own keypad and CPU as well as

its own power module and static bypass. This

decentralised parallel architecture (DPA) ensures the

greatest possible availability through "real"

redundancy.

The module's own intelligence enables it to be

integrated into a running system. Therefore the system

can be expanded at any time. The modularity enables it

to be easily optimised to meet customer specific

requirements and also provides high investment

security.





Technical specifications:

- Dimensions: 643 x 225 x 700 (W x H x D)

- Weight: < 50 kg

- Input voltage: 3 x 400 V / 230 V + N

- Input frequency 35 - 70 Hz

- Input power factor 0.99

- Output voltage: 3 x 400 V / 230 V + N

- Output frequency 50 Hz or 60 Hz

- Output power factor 1.0

- 98% ECO mode efficiency

- Online technology

- Double conversion without a transformer

- VFI-SS-111 classification code

- IEC 62 040-1-1:2003 standard

- UPS ambient temperature 0 - 40C

- Battery ambient temperature 20 - 25C

- 95% relative humidity (non-condensing)



Manufacturer: Rittal
Type: 30 kW UPS module   DK 7857033
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
