Text for tenders: UPS module 8 kW/10 kVA


UPS module 8 kW/10 kVA



The UPS module is suitable for use in the Rittal PMC

rack (PMC Power Modular Concept) and supports standard

battery types. It is a transformerless, genuine

online, double-conversion UPS with static bypass. The

use of a booster instead of a transformer enables not

only a more compact design, but also better efficiency

and a reduction in operating costs. Each UPS module

has its own operating panel, CPU, power module as well

as static bypass. This Decentralised Parallel

Architecture (DPA) ensures maximum availability by

genuine redundancy.  Due to their own intelligence,

the modules may be integrated whilst the system is

operational. The system may be extended at any time,

modularity allowing easy adaptation to

customer-specific requirements, combined with a high

level of investment security.



Technical specifications:

- Dimensions 483 x 225 x 700 (WxHxD)

- Weight  < 25kg

- Input voltage 3 x 400V/230V+N

- Input frequency  35-70Hz

- Input power factor 0.99

- Output voltage 3 x 400V/230V+N

- Output frequency 50Hz or 60Hz

- Output power factor 1.0

-ECO mode efficiency 98%

- Online technology

- Transformerless technology

- Classification code VFI-SS-111

- Standard IEC 62 040-1-1:2003

- Ambient temperature for UPS 0-40C

- Ambient temperature for battery 20-25C

- Relative humidity 95% (non condensing)



Manufacturer: Rittal
Type: UPS module 8 kW/10 kVA   DK 7857210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
