Text for tenders: Power Distribution Rack for 8 PDMs


Power Distribution Rack for 8 PDMs

The PDR is a VDE-certified enclosure that already

accommodates complete power distribution, i.e. feed,

distribution and protection. For optimum power

distribution, according to individual requirements, up

to 8 PDMs per enclosure may be installed.

The cable-bound extension possibility during operation

ensures highest flexibility. A busbar system in the

raised floor is no longer necessary.

Technical specifications

Dimensions 800 x 2000 x 500 (WHD)

- Weight 180 kg

- Enclosure frame dipcoat-primed in RAL 7035

- Powder coated in RAL 7035

- Sheet steel door at front, solid rear wall

- PDM may be retrofitted whilst operational

- A maximum of 32 racks may be fitted to the

sub-distributor

- Fully shock-hazard protected

- Main switch in various EU versions

- Low-voltage distribution up to 250 A

- VDE-certified



Note: The main connection of the PDR must be carried

out by a specialist electrician in accordance with

the standards of the local power supply companies.

This service is not included in the scope of supply.

The PDMs may be integrated by instructed staff.



Manufacturer: Rittal
Type: Power Distribution Rack for 8 PDMs   DK 7857300
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
