Text for tenders: Power Distribution Rack for 4 PDMs


Power Distribution Rack for 4 PDMs

The PDR is a VDE-certified enclosure that already

accommodates complete power distribution, i.e. feed,

distribution and protection. For optimum power

distribution, according to individual requirements, up

to 4 PDMs per enclosure may be installed.

The cable-bound extension possibility during operation

ensures highest flexibility. A busbar system in the

raised floor is no longer necessary.

Technical specifications:

- Dimensions 800 x 1200 x 500 (WxHxD)

- Weight 120kg

- Enclosure frame dipcoat-primed in RAL 7035

- Powder coated in RAL 7035

- Sheet steel door at front / solid rear wall

- PDM may be retrofitted whilst operational

- A maximum of 16 racks may be fitted to the

sub-distributor

- Fully shock-hazard protected

- Main switch in various EU versions

- Low-voltage distribution up to 250 A

- VDE-certified

Note:

The main connection of the PDR must be carried out by a

specialist electrician in accordance with the standards

of the local power supply company. This service is not

included in the scope of supply. The PDMs may be

integrated by instructed staff.



Manufacturer: Rittal
Type: Power Distribution Rack for 4 PDMs   DK 7857310
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
