Text for tenders: Power Distribution Module


Power Distribution Module

By using the plug & play technology

the PDM may be integrated in the PDR

without difficulty or used in the standard

enclosure. Integration can be simply carried out

by instructed staff.



With one PDM up to 4 server racks can be

supplied with 3 phases with current of 16 A each.

Technical details:

- Dimensions: 482.6mm (19 inch) Power Distribution Module (3U)

- Weight 15kg

- PDM.s mechanically locked in the rack

- Including master switch (optional RC circuit-breaker)

- 4 fused 3-phase outlets to the rack

- 3 x 400V/16A per outlet

- Connected load 400V/3~, max.63A

- VDE-certified

Note:

The PDM is exclusively designed for the use in a data centre.



Manufacturer: Rittal
Type: Power Distribution Module   DK 7857320
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
