Text for tenders: PDM socket strip, multi-socket 6-way C13


PDM socket strip, multi-socket 6-way C13

max.10A/socket, 3-way earth contact max 16A/socket



2 angle brackets are needed to fix the socket strip in

the network enclosure.

The socket strip is designed with 6 IEC320 appliance

sockets in accordance with standard specifications

sheet F and three earth contact sockets.

The 3-phase X-Com connection is provided for the

connection to the PDM. It is an aluminium section,

natural anodised enclosure. The socket cups are made

from polycarbonate.



Technical specifications:

- Dimensions 482.6 (19") length, 44.45 mm width,

44.45 mm height

- Rated current: 3 X 16 A

- Rated voltage: 230V

- Protection category: IP20

- Conformity: CE following directive 72/73/EWG,

ROHS following directive 2002/95/EC

- Safety: DIN EN 60950-1

- Connection cables: 0.5m, grey, with X-Com connection

plug, H05VV-F5G2,5

"



Manufacturer: Rittal
Type: PDM socket strip, multi-socket 6-way C13   DK 7857325
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
