Text for tenders: 482.6 mm (19 inch) Power Distribution Module


482.6 mm (19 inch) Power Distribution Module

mechanically locked in the rack

- Including master switch, optional RC circuit-breaker

- 4 fused 3-phase outlets to the rack

- 3 x 230 V/16 A per outlet

- Subrack, project-specific

- Connection cable 400 V/3~, max. 63 A



Manufacturer: Rittal
Type: 482.6 mm (19 inch) Power Distribution Module   DK 7857350
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
