Text for tenders: UPS rack 90kVA


UPS rack 90kVA

This rack is suitable for three UPS modules with 2+1

redundancy.

The extension rack includes the enclosure and a

distribution board of up to 90 kVA. In addition, the

static bypasses are already integrated.

The rack supports UPS modules with a rating of 10, 20

and 30 kVA. The operating status of each module is

shown on a separate display in the front door.

Additional modules can be integrated during operation

without having to switch to bypass first (.hot

swappable.).



Technical specifications:

- Dimensions 600 x 2000 x 1000 (WxHxD)

- Weight 180 kg.  Total weight depending on equipment

installed in the rack.

- Enclosure frame and panels dipcoat primed in RAL 7035

- Perforated sheet steel door at the front

- Suitable for 10/20/30 kVA UPS modules

- Maximum three modules with 2+1 redundancy

- Ambient temperature for UPS 0-40C

- Ambient temperature for battery 20-25C

- Relative humidity 95%



Note:

An external battery rack is required to integrate the

batteries.

The UPS system must be connected to the public mains

supply by a trained electrician in compliance with the

regional regulations. This work is not included in the

price of the product.

The UPS must be connected to the public mains supply

before it can be commissioned.



Manufacturer: Rittal
Type: UPS rack 90kVA   DK 7857361
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
