Text for tenders: Ext. battery pack Xmin 7/9Ah


Ext. battery pack Xmin 7/9Ah

This battery pack is for use in a twin rack with a

rating of up to 60 kVA. A maximum of 150 battery blocks

 12V/7/9Ah having a service life of 5 years can be

installed (weight 28 kg per pack.  Total weight depends

on desired autonomy time.). The number of battery

blocks is configured on the UPS by entries on the

display



Manufacturer: Rittal
Type: Ext. battery pack Xmin 7/9Ah   DK 7857363
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
