Text for tenders: Battery rack


Battery rack

The extension rack does not include any

batteries. Therefore, the TS8 battery rack is required

for the integration of batteries. The number of

batteries used depends on the required autonomy time.



Technical specifications:

- Dimensions 800 x 2000 x 1000 (WxHxD)

- Empty weight 160 kg

- Enclosure frame and panels dipcoat primed in RAL 7035

- Perforated sheet steel door at the front / rear

- Maximum (3x50) x 24/28Ah



Manufacturer: Rittal
Type: Battery rack   DK 7857364
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
