Text for tenders: UPS rack 120kVA


UPS rack 120kVA

This rack is suitable for three UPS modules with 2+1

redundancy.

The extension rack includes the enclosure and a

distribution board of up to 120 kVA. In addition, the

static bypasses are already integrated.

Support is provided for UPS modules with ratings of 40

kVA. The operating status of each module is shown on a

separate display in the front door. Additional modules

can be integrated during operation without having to

switch to bypass first (.hot swappable.).



Technical specifications:

- Dimensions 600 x 2000 x 1000 (WxHxD)

- Weight 180 kg.  Total weight depending on equipment

installed in the rack.

- Enclosure frame and panels dipcoat primed in RAL 7035

- Perforated sheet steel door at the front

- Suitable for 40 kVA UPS modules

- Maximum three modules with 2+1 redundancy

- Ambient temperature for UPS 0-40C

- Ambient temperature for battery 20-25C

- Relative humidity 95%



Note:

An external battery rack is required to integrate the

batteries.

The UPS system must be connected to the public mains

supply by a trained electrician in compliance with the

regional regulations. This work is not included in the

price of the product.

The UPS must be connected to the public mains supply

before it can be commissioned.



Manufacturer: Rittal
Type: UPS rack 120kVA   DK 7857365
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
