Text for tenders: SNMP slide-in card for UPS systems with contacts.


SNMP slide-in card for UPS systems with contacts.

Network adaptor with SNMP support for monitoring and

controlling of UPS systems. The adapter has a web

interface that offers access to all functions and

information of the connected UPS. The adapter can send

RCCMD signals that, for example, trigger a shutdown on

RCCMD receiving computers. The adapter may be

configured and monitored via Telnet. For industrial

applications it has a MODBUS over IP interface and

MODBUS or RS232. Additional, customer-specific

messages from the adaptor may be processed via an

AUX-Port.



Technical specifications:

Design: Slot version, installation in extension slot

of UPS

Dimensions: 135 x 60 x 15 mm

Weight: 66 g

Operating temperature: 0-40C

Connections: Ethernet connection 10 / 100Base-T,

AUX-Port, Mini-DIN 8-pole (RS-485, RS-422)



Supply includes

SNMP adaptor, user manual



Manufacturer: Rittal
Type: SNMP slide-in card for UPS systems with contacts.   DK 7857366
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
