Text for tenders: Rittal sub-distribution board 19 inch UPS, modular


Rittal sub-distribution board 19 inch UPS, modular

The 12-fold sub-distribution board is intended for use

in combination with the modular UPS. The server racks

can be connected directly by cable with DK7857.1XX by

plug-and-play technology.



Cables are not included in the supply. There are

several standard lengths available.





Technical specifications:



- 482.6 mm (19 inch), 6U

- 12 outlets three-phase 400V/50Hz with 10A

- On-load isolator for switching off

- Line protection switch 10A per phase



Manufacturer: Rittal
Type: Rittal sub-distribution board 19 inch UPS, modular   DK 7857372
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
