Text for tenders: 2U UPS 1.5kVA


2U UPS 1.5kVA



The 19 inch UPS with integral battery and double

converter technology (online technology) protects the

IT infrastructure from hardware damage and data loss.

All the terminal devices are supplied with a current of

constant quality by the generated sinusoidal

alternating voltage. In addition the software supplied

with the UPS allows the operating status to be

visualised and the system to be shutdown fully

automatically.



Technical specifications:

- Dimensions 482.6 (19 inch), 2 U, 493mm deep

- Weight 20kg

- Integrated battery (service life 5 years according to

EUROBAT)

- Autonomy time 5/14 minutes (at 100/50 percent load)

- Rating 1500 VA/1050 W

- Input 230 VAC/50-60 Hz +/- 3%

- Output 220/230/240 +/- 3%

- Synchronised frequency 50/60 Hz +/- 0.5%

- Asynchronous frequency 50/60 Hz +/-5%

- Rating factor > 0.95

- Input jack 1xIEC 320 C13

- Output jack 4xIEC 320 C13

- Online technology

- Internal electronic bypass

- Serial RS232 port

- Optional relay, SNMP or AS400 card

- Compatible with Rittal CMC-TC monitoring system

- Up to two additional 2 U battery packs per 2 U

- Classification code VFI-SS-111

- Standards IEC 62 040-3 and VDE 0558 Part 530



Manufacturer: Rittal
Type: 2U UPS 1.5kVA   SK 7857402
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
