Text for tenders: 2U UPS control unit 3kVA


2U UPS control unit 3kVA

The 19 inch UPS with double converter technology

(online technology) protects IT infrastructure from

hardware damage and data loss. All the terminal devices

are supplied with a current of constant quality by the

generated sinusoidal alternating voltage. In addition

the software supplied with the UPS allows the operating

status to be visualised and the system to be shutdown

fully automatically.



Technical specifications:

- Dimensions 482.6 (19 inch), 2 U, 460mm deep

- Weight 11kg

- Rating 3000 VA/2100 W

- Input 230 VAC/50-60 Hz +/- 3%

- Output 220/230/240 +/- 3%

- Synchronised frequency 50/60 Hz +/- 0.5%

- Asynchronous frequency 50/60 Hz +/-5%

- Rating factor > 0.95

- Input jack 1xIEC 320 C13

- Output jack 4xIEC 320 C13

- Online technology

- Internal electronic bypass

- Serial RS232 port

- Optional relay, SNMP or AS400 card

- Compatible with Rittal CMC-TC monitoring system

- Up to two additional 5 U battery packs per 2 U

- Classification code VFI-SS-111

- Standards IEC 62 040-3 and VDE 0558 Part 530



Note:

The UPS control unit does not contain any batteries. At

least one battery pack (2 U) must be ordered with it

(battery pack Model No. 7857.408).



Manufacturer: Rittal
Type: 2U UPS control unit 3kVA   DK 7857404
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
