Text for tenders: UPS stand-alone enclosure 6kVA


UPS stand-alone enclosure 6kVA

This UPS stand-alone enclosure with already integrated

battery and double converter technology (online

technology) protects the IT infrastructure from

hardware damage and data loss. All the terminal devices

are supplied with a current of constant quality by the

generated sinusoidal alternating voltage. In addition

the software supplied with the UPS allows the operating

status to be visualised and the system to be shutdown

fully automatically.



Technical specifications:

- Dimensions 260 x 710 x 555 (WxHxD) Tower

- Weight 91kg

- Autonomy time 8/23 minutes (at 100/50 percent load)

- Rating 6000 VA/4200 W

- Input 230 VAC/50-60 Hz +/- 3%

- Output 220/230/240 +/- 3%

- Synchronised frequency 50/60 Hz +/- 0.5%

- Asynchronous frequency 50/60 Hz +/-5%

- Rating factor > 0.95

- Input jack terminals

- Output jack terminals

- Online technology

- Internal electronic bypass

- Serial RS232 port

- Optional relay, SNMP or AS400 card

- Compatible with Rittal CMC-TC monitoring system

- Up to 2 additional battery packs

- Classification code VFI-SS-111

- Standards IEC 62 040-3 and VDE 0558 Part 530

- Integrated battery (service life 5 years according to

EUROBAT)



Manufacturer: Rittal
Type: UPS stand-alone enclosure 6kVA   DK 7857405
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
