Text for tenders: 2U battery pack for 1kVA UPS


2U battery pack for 1kVA UPS



The battery pack is an expansion kit for the 1 kVA UPS

from Rittal. It is designed to extend the autonomy time

of the UPS. Up to two expansion kits per 2 U can be

used for a 1 kVA UPS.



Technical specifications:

- Dimensions 482.6 (19 inch), 2 U, 460mm deep

- Weight 23kg

- Autonomy time at rated load with 1 battery pack 35/76

minutes

- Autonomy time at rated load with 2 battery packs

53/122 minutes

- Sealed, maintenance-free 5-year lead gel battery



Manufacturer: Rittal
Type: 2U battery pack for 1kVA UPS   DK 7857406
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
