Text for tenders: 2U battery pack for 1.5kVA UPS


2U battery pack for 1.5kVA UPS

The battery pack is an expansion kit for the 1.5 kVA

UPS from Rittal. It is designed to extend the autonomy

time of the UPS. Up to two expansion kits per 2 U can

be used for a 1.5 kVA UPS.



Technical specifications:

- Dimensions 482.6 (19 inch), 2 U, 460mm deep

- Weight 29kg

- Autonomy time at rated load with 1 battery pack 26/67

minutes

- Autonomy time at rated load with 2 battery packs

46/125 minutes

- Sealed, maintenance-free 5-year lead gel battery



Manufacturer: Rittal
Type: 2U battery pack for 1.5kVA UPS   DK 7857407
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
