Text for tenders: 2U battery pack for 2/3kVA UPS


2U battery pack for 2/3kVA UPS

The battery pack is an expansion kit for the 2 kVA and

3 kVA UPS from Rittal. It is designed to extend the

autonomy time of the UPS. Up to five expansion kits per

2 U can be used for a 2 or 3 kVA UPS.



Technical specifications:

- Dimensions 482.6 (19 inch), 2 U, 460mm deep

- Weight 29kg

- Autonomy time 2kVA UPS:

- at rated load with 1 battery pack 10/22 minutes

- at rated load with 2 battery packs 24/55 minutes

- at rated load with 3 battery packs 45/102 minutes

- at rated load with 4 battery packs 58/141 minutes

- at rated load with 5 battery packs 80/178 minutes

- Autonomy time 3kVA UPS:

- at rated load with 1 battery pack 6/15 minutes

- at rated load with 2 battery packs 13/34 minutes

- at rated load with 3 battery packs 25/63 minutes

- at rated load with 4 battery packs 36/86 minutes

- at rated load with 5 battery packs 50/124 minutes

- Sealed, maintenance-free 5-year lead gel battery



Manufacturer: Rittal
Type: 2U battery pack for 2/3kVA UPS   DK 7857408
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
