Text for tenders: Battery pack for 6kVA UPS stand-alone


Battery pack for 6kVA UPS stand-alone

enclosure

The battery pack is an expansion kit for the 6 kVA UPS

stand-alone enclosure from Rittal. It is designed to

extend the autonomy time of the UPS. Up to two

expansion kits in the form of a stand-alone enclosure

can be used for a 6 kVA UPS.



Technical specifications:

- Dimensions 260 x 710 x 555 (WxHxD) Tower

- Weight 125 kg

- Autonomy time at rated load with 1 battery pack 38/88

minutes

- Autonomy time at rated load with 2 battery packs

60/141 minutes

- Sealed, maintenance-free 5-year lead gel battery



Manufacturer: Rittal
Type: Battery pack for 6kVA UPS stand-alone   DK 7857409
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
