Text for tenders: 2kVA UPS, 2 U


2kVA UPS, 2 U

The 19. UPS with integrated batteries and double-

conversion technology (online technology) protects the

connected electrical components against hardware

damage or data loss. The possibility of a rack or

tower arrangement offers a high degree of flexibility.

The LCD display with operating buttons which can be

rotated through 90 makes ergonomic operation possible

in all installation positions. All of the final units

are supplied with current of a consistent quality by

the generated sinusoidal AC voltage. The software

included in the package also enables the operating

status to be displayed and a fully automatic shutdown

of servers to be implemented. Two programmable outlets

for the switching on and off of connected loads are

available.

Technical specifications:

- Dimensions 482.6 mm (19""), 2U, 650mm depth

- Can be used in the form of rack or tower UPS

- LCD display which can be rotated

- Weight 29.4 kg

- integrated battery (service life of five years

according to euroBAT)

- Autonomy time 7/16 minutes (at 100/50 percent load)

- Power rating 2000VA/1400W

- Input 230V AC (160-280 V)/50-60Hz +/- 1Hz

- Output 220/230/240 +/- 1%

- Synchronised frequency 50/60Hz +/- 1Hz

- Free-running frequency 50/60Hz +/- 0.1%

- Power factor > 0.99

- Input socket 1xIEC 320 C14

- Output sockets 4xIEC 320 C13

- Output sockets 2xIEC 320 C13, programmable

- Online technology

- internal electronic bypass

- serial interface RS232

- USB interface

- EPO (Emergency Power Off) contact

- optional relay-, SNMP or AS400 card

Compatible for Rittal CMC-TC monitoring

- up to 2 additional battery packs 2U

- VFI-SS-111 classification code

- IEC 62 040-3 and VDE 0558 part 530 standards



Manufacturer: Rittal
Type: 2kVA UPS, 2 U   DK 7857431
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
