Text for tenders: 6kVA UPS, 2U


6kVA UPS, 2U

Double conversion technology (online technology)

protects the connected electrical components against

hardware damage or data loss. The possibility of a

rack or tower arrangement offers a high degree of

flexibility. The LCD display with operating buttons

which can be rotated through 90 makes ergonomic

operation possible in all installation positions. All

of the final units are supplied with current of a

consistent quality by the generated sinusoidal AC

voltage. The software included in the package also

enables the operating status to be displayed and a

fully automatic shutdown of servers to be implemented.

Technical specifications:

- Dimensions 482.6 mm (19"), 2U, 660mm depth

- Can be used in the form of rack or tower UPS

- LCD display which can be rotated

- Weight 24kg

- Power rating 6000VA/4200W

- Input 230 (160 . 288) V AC/50-60Hz +/- 5%

- Output 220/230/240 +/- 1%

- Synchronised frequency 50/60Hz +/- 1Hz

- Free-running frequency 50/60Hz +/- 0.2%

- Power factor > 0.99

- Compact connector

- Online technology

- internal electronic bypass

- serial interface RS232

- USB interface

- EPO (Emergency Power Off) contact

- up to 3 additional battery packs 2U

- optional relay-, SNMP or AS400 card

Compatible for Rittal CMC-TC monitoring

- VFI-SS-111 classification code

- IEC 62 040-3 and VDE 0558 part 530 standards

Note:

No batteries are fitted in the UPS control unit. At

least one battery pack (2 U) must also be ordered.



"



Manufacturer: Rittal
Type: 6kVA UPS, 2U   DK 7857434
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
