Text for tenders: 2 U battery pack for 1kVA UPS


2 U battery pack for 1kVA UPS

The battery pack is provided as an extension for the

1kVA UPS by Rittal (7857.430). It helps the extension

of the UPS autonomy time. For the 1kVA UPS up to

2 battery packs can be used.



Technical specifications:

- Dimensions 482.6 width (19"), 88 mm height (2U),

650 mm depth

- sealed, maintenance free 5 year lead/gel battery

- Autonomy times:



1 battery module

Load / autonomy time

 100% >66 min

 80% >90 min

 60% >120 min

 40% >180 min

 20% >350 min

2 battery modules

Load / autonomy time

 100% >130 min

 80% >160 min

 60% >220 min

 40% >325 min

 20% >630 min

"



Manufacturer: Rittal
Type: 2 U battery pack for 1kVA UPS   DK 7857435
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
