Text for tenders: 2 U battery pack for 3kVA


2 U battery pack for 3kVA

The battery pack is provided as an extension for the

3 kVA UPS by Rittal (7857.432). It is used for

extending the UPS autonomy time. For the UPS systems

up to 2 battery packs can be used.



Technical specifications:

- Dimensions 482.6 width (19"), 88 mm height (2U),

650 mm depth

- sealed, maintenance free 5 year lead/gel battery



Manufacturer: Rittal
Type: 2 U battery pack for 3kVA   DK 7857437
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
