Text for tenders: External bypass for single phase UPS


External bypass for single phase UPS

The external bypass switches users from the UPS

voltage supply to the mains voltage supply without

interruption. This switching occurs manually. The use

of an external bypass is necessary for critical loads

as it is only in this way that it can be guaranteed

that the load can further be provided with voltage

during maintenance of the UPS.

The external bypass has an integrated sub-distribution

system with 3 sets of 2 IEC320/C13 outputs with 10A

thermal overload protection and also an IEC320/C19

output with 16A thermal overload protection



Manufacturer: Rittal
Type: External bypass for single phase UPS   DK 7857440
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
