Text for tenders: 2 U battery pack for 4.5kVA and 6 kVA UPS


2 U battery pack for 4.5kVA and 6 kVA UPS

The battery pack is provided as an extension for the

4.5 kVA and 6 kVA UPS by Rittal (7857.433, 7857.434 ).

It is used for extending the UPS autonomy time. For

the UPS systems, up to 3 battery packs can be used.



Technical specifications:

- Dimensions 482.6 width (19"), 133 mm height (3U),

650 mm depth

- sealed, maintenance free 5 year lead/gel battery

- Autonomy times:

For 4.5 kVA UPS

1 battery module load

 100% >12 min



2 battery modules load

 100% >31 min



3 battery modules load

 100% >54 min



For 6 kVA UPS

1 battery module load

 100% >8 min



2 battery modules load

 100% >20 min



3 battery modules load

 100% >36 min



Manufacturer: Rittal
Type: 2 U battery pack for 4.5kVA and 6 kVA UPS   DK 7857442
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
