Text for tenders: Parallel Hot Swap Chassis


Parallel Hot Swap Chassis



Parallel Hot Swap Chassis for operation with up

to 3 Rittal UPS systems, Model No. 7857.433 or

7857.434



The Parallel Hot Swap Chassis for the 4.5 kVA

and 6 kVA UPS allows up to 3 UPS systems to be

connected together.

This can be used to boost output and to achieve

N+1 redundancy.

An external bypass and fuses are additionally

integrated into the Parallel Hot Swap Chassis.



Manufacturer: Rittal
Type: Parallel Hot Swap Chassis   DK 7857444
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________