Text for tenders: Connection cable for 4.5 and 6 kVA UPS


Connection cable for 4.5 and 6 kVA UPS



Connection cable for the Rittal article numbers

DK 7857.433 and 7857.434. The connection cable makes

commissioning of the UPS systems possible without a

parallel Hot Swap Chassis. The cable has a compact

plug for connection to the UPS on the UPS side. The

other end of the cable is provided with open ends.



Cross section: 6mm

Cable length: 2m



Manufacturer: Rittal
Type: Connection cable for 4.5 and 6 kVA UPS   DK 7857446
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________