Text for tenders: UPS rack PMC 800, 240 kW, 3 UPS module


UPS rack PMC 800, 240 kW, 3 UPS module

The UPS rack is suitable for 3 modules. It is possible

to achieve redundancy by installing more than one

module. It comprises the enclosure and one

distribution of up to 240 kW. Static bypasses have

already been integrated

and the UPS modules are supported with 64 and 80 kW.

The operating state of each module is displayed via a

separate display in the front door. Additional modules

may be integrated whilst the system is operational

without having to switch to bypass mode ("hot

swappable").

Technical specifications:

- Dimensions 1400 x 1900 x 870 (WxHxD in mm)

- Weight approx. 400 kg Gross weight dependant on

installed equipment of the rack

- Enclosure frame and enclosure parts dipcoat primed

in RAL 7035

- Perforated sheet steel door at front

- Suitable for 64 kW and 80 kW UPS modules

- Protection category: IP 20

- Maximum three modules with 2+1 redundancy

- Ambient temperature for UPS 0-40C

- Relative humidity 95%



Manufacturer: Rittal
Type: UPS rack PMC 800, 240 kW, 3 UPS module   DK 7857501
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
