Text for tenders: UPS module 100 kVA, passive


UPS module 100 kVA, passive

The UPS module is suitable for use in an USP rack

and supports standard battery types. It is a

transformerless, genuine online double-conversion

UPS with static bypass. The use of a booster instead

of a transformer enables a more compact design

and better efficiency. Each UPS module has its

own operating panel, CPU, power module as well as

static bypass.

This "Decentralised Parallel Architecture" (DPA)

ensures maximum availability. Due to their own

intelligence, the modules may be integrated

whilst the system is operational.

The system may be extended at any time.

Technical specifications:

- Dimensions 667 x 412 x 834 (WxHxD in mm)

- Weight  < 85kg

- Input voltage 3 x 400V/230V+N

- Input frequency  35-70Hz

- Input power factor 0.98

- Output voltage 3 x 400V/230V+N

- Output frequency 50Hz or 60Hz

- Output power factor 0.8

- Efficiency (cosphi=0.8) = 95% at 75% load

- ECO mode efficiency 98%

- Online technology

- Double conversion without transformer

- Classification code VFI-SS-111

- Standard IEC 62 040-1-1:2003

- Ambient temperature for UPS 0-40C

- Ambient temperature for battery 20-25C

- Relative humidity max. 95% (non-condensing)



Manufacturer: Rittal
Type: UPS module 100 kVA, passive   DK 7857506
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
