Text for tenders: UPS rack 60 kW 75kVA


UPS rack 60 kW 75kVA

This rack is suitable for 3 UPS modules with

2+1 redundancy. The Triple Rack includes enclosure,

batteries and distribution of up to 60 kW.

Static bypasses have already been integrated and the

UPS modules are supported with 8/12 and 16/20 kW.

The operating state of each module is displayed

via a separate display in the front door.

Additional modules may be integrated whilst

the system is operational without having to

switch to bypass mode. (hot swappable).



- Dimensions 600 x 2000 x 1000 (WxHxD)

- Weight 180 kg. Gross weight dependant on

 installed equipment of the rack.

- Enclosure frame and enclosure parts dipcoat primed

in RAL 7035

- perforated sheet steel door at front

- suitable for  8/12 and  16/20kW UPS modules

- maximum three modules with 2+1 redundancy

- maximum accommodation of 3x60 x 7/9Ah

- ambient temperature for UPS 0-40C

- ambient temperature for battery 20-25C

- relative humidity 95%

- batteries may be integrated





Note:

Connection of the UPS system to the public mains

supply must be made in accordance to the regional

regulations by an authorised electrician.

This service is not included by Rittal!

Connection to the public mains is the prerequisite

for operating the UPS.



Manufacturer: Rittal
Type: UPS rack 60 kW 75kVA   DK 7857550
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
