Text for tenders: UPS rack 100 kW 125 kVA


UPS rack 100 kW 125 kVA



This rack is suitable for 5 UPS modules with 4+1

redundancy. The Triple Rack includes enclosure and

distribution of up to 100kW.

Static bypasses have already been integrated and the

UPS modules are supported with 8/12 and.

16/20 kW. The operating state of each module is

displayed via a separate display in the front door.

Additional modules may be integrated whilst the system

is operational without having to switch to bypass mode

(hot swappable).



- Dimensions 600 x 2000 x 1000 (WxHxD)

- Weight 180 kg. Gross weight dependant on

installed equipment of the rack.

- Enclosure frame and enclosure parts dipcoat primed

in RAL 7035

- perforated sheet steel door at front

- suitable for  8/12 and  16/20kW UPS modules

- maximum five modules with 4+1 redundancy

- Ambient temperature for UPS 0-40C

- Ambient temperature for battery 20-25C

- relative humidity 95%



Note:

Connection of the UPS system to the public mains

supply must be made in accordance to the regional

regulations by an authorised electrician.

This service is not included by Rittal!

Connection to the public mains is the prerequisite for

operating the UPS.



Manufacturer: Rittal
Type: UPS rack 100 kW 125 kVA   DK 7857560
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
