Text for tenders: UPS rack 120 kW/ 150 kVA


UPS rack 120 kW/ 150 kVA



This rack is suitable for 3 UPS modules with

2+1 redundancy.

The Triple Rack includes enclosure,

batteries and distribution of up to 120 kW.

Static bypasses have already been

integrated and the UPS modules are supported

with 24/32 and 40 kW.

The operating state of each module is displayed

via a separate display in the front door.

Additional modules may be integrated whilst

the system is operational without having to

switch to bypass mode (hot swappable).



Technical specifications:

- Dimensions 800 x 2000 x 1000 (WxHxD)

- Weight 180 kg. Gross weight dependant on

installed equipment of the rack.

- Enclosure frame and enclosure parts dipcoat primed

in RAL 7035

- perforated sheet steel door at front

- suitable for 24, 32 and 40 kW UPS modules

- maximum three modules with 2+1 redundancy

- maximum accommodation of 3x40 x 24/28Ah

- Ambient temperature for UPS 0-40C

- Ambient temperature for battery 20-25C

- relative humidity 95%

- batteries may be integrated



Note:

Connection to the UPS system to the public

mains supply must be made in accordance to the regional regulations by

an authorised electrician.

This service is not included by Rittal!

Connection to the public mains is the prerequisite

for operating the UPS.



Manufacturer: Rittal
Type: UPS rack 120 kW/ 150 kVA   DK 7857570
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
