Text for tenders: UPS rack 200 kW/ 250 kVA


UPS rack 200 kW/ 250 kVA



This rack is suitable for 5 UPS modules with

4+1 redundancy. The Triple Rack includes enclosure

and distribution of up to 200 kW.

Static bypasses have already been integrated

and the UPS modules are supported with 24/32 and

40 kW.  The operating state of each module

is displayed via a separate display in the

front door.

Additional modules may be integrated whilst

the system is operational without having to

switch to bypass mode (hot swappable).



Technical specifications:

- Dimensions 800 x 2000 x 1000 (WxHxD)

- Weight 180 kg. Gross weight dependant on

installed equipment of the rack.

- Enclosure frame and enclosure parts dipcoat

primed in RAL 7035

- perforated sheet steel door at front

- suitable for 24, 32 and 40 kW UPS modules

- maximum five modules with 4+1 redundancy

- Ambient temperature for UPS 0-40C

- Ambient temperature for battery 20-25C

- relative humidity 95%



Note:

Connection of the UPS system to the public mains

supply must be made in accordance to the regional

regulations by an authorised electrician.

This service is not included by Rittal!

Connection to the public mains is the prerequisite

for operating the UPS.



Manufacturer: Rittal
Type: UPS rack 200 kW/ 250 kVA   DK 7857580
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
