Text for tenders: Battery rack for up to 150 batteries


Battery rack for up to 150 batteries

The extension rack does not include batteries

therefore, the TS 8 battery rack is required

for the integration of batteries.

The number of batteries used depends on the

autonomy time required.



Technical specifications:

- Dimensions 800 x 2000 x 1000 (WxHxD)

- Empty weight  <160 kg

- Enclosure frame and enclosure parts dipcoat

primed in RAL 7035

- Perforated sheet steel door

at the front / rear

- Maximum 150 batteries with 12 V / 28 Ah



Manufacturer: Rittal
Type: Battery rack for up to 150 batteries   DK 7857600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
