Text for tenders: Battery monitoring


Battery monitoring

Module



The RiBat module regulates the charging process for

each battery connected and transfers the recorded data

to the manager. The battery data is measured using an

alternating current that is modulated on the charging

current.

The ohmic resistance is not measured by this technique

but the impedance of the battery is determined. The

impedance is significant for the quality of the

battery. A RiBat module is responsible for the optimum

charge of each battery.

The modules are connected with pre-configured cables.

The first module is connected to the RiBat Manager. Up

to 250 modules may be connected to one RiBat Manager.



Technical specifications



Battery voltage: 12 V

Battery capacity: 7 . 300 Ah

Dimensions: 80 x 55 x 27 mm



Manufacturer: Rittal
Type: Battery monitoring   DK 7857801
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
