Text for tenders: PDR-Flex (7857950)  WHD: 800x2000x400


PDR-Flex (7857950)  WHD: 800x2000x400



Fully pre-configured enclosure system for use as

low-voltage power distribution in the field of Data

Centres. The PDR is supplied according to customer

specifications, fully wired and tested. The rack has

basic electrical equipment that will be completed

according to customer specifications.



Frame: Symmetrical frame construction of rolled

16-fold hollow sections with integral system punching

on a 25 mm DIN pitch pattern. All sections have

chamfered edges.

Door: Glazed front door

A locking bar with 4-point latching locks the door and

a Comfort handle with security lock 3524 E. A

semi-cylinder  (40/45 mm) to DIN 18254 is possible.

Roof and base:

The roof plate is solid. The base is open, with gland

plates for cable entry. The side panels are

screw-fastened to the enclosure frame. All

screw-fastened cover parts have automatic potential

equalisation and are prepared for the attachment of

earth straps. Roof plate for top cable entry is

available as an option. If required, a base/plinth

(height: 100/200 mm) can be supplied as accessory.

Interior installation:

Installation with Rittal ISV DIN rail mounted device

modules, NH fused isolator modules as well as the

respective contact hazard protection covers.

(Installation can vary according to customer

specifications).  A 200 mm wide cable chamber with 4

C-rails for attachment covered by a swivel trim panel.

Technical equipment:

The electrical basic equipment comprises 3-phase

infeed on 4 NH on-load isolators size 000, mounted on

a busbar,  and a N+PE rail each. The preparation of

equipment comprises 4 lines of the ABB Smissline

device installation systems (maximum 160 A / busbar)

for the respective ABB power circuit-breakers (6 A to

32 A different tripping characteristics are possible)

as well as other ABB Smissline components like

residual-current operated circuit breaker, surge

voltage arrestor and motor-protection

circuit-breaker). Each line has 22 installation

positions (22 HP). The outlets are led on labelled

(numbered) terminals with copper litz-wire. Maximum

phase current 32 A.

Modifications and extensions are possible without long

interruption time due to the ABB Smissline System. The

PDR is supplied fully wired and tested.



The customer must inform about equipment with

installation devices in advance so that the PDR can be

supplied and delivered in a pre-configured design.



Material rack: Sheet steel

Surface finish: Electrophoretic dipcoat-primed

Enclosure panels: Powder-coated in texutured RAL 7035

Dimensions (W x H x D) : 800 x 2000 x 400 mm



Manufacturer: Rittal
Type: PDR-Flex (7857950)  WHD: 800x2000x400   DK 7857950
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
