Text for tenders: 482.6 mm (19 inch) heavy-duty swing frame, 40 U


482.6 mm (19 inch) heavy-duty swing frame, 40 U



1 swing frame with trim panel, including locking rod

with double-bit lock insert, heavy-duty installation

kit and assembly parts.



Material: Swing frame: Sheet steel, zinc-plated,

passivated

Trim and installation kit: Sheet steel, spray finished

in RAL 7035

Load capacity: 350 kg



Manufacturer: Rittal
Type: 482.6 mm (19 inch) heavy-duty swing frame, 40 U   DK 7858100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
