Text for tenders: Cable route, vertical for TS/FR(i)


Cable route, vertical for TS/FR(i)

For direct attachment between the roof and base

frame of a 2000 mm high frame structure.

Installation position optionally on the inner or

outer mounting level. Route width 200 mm.

With integral system punchings for the attachment

of various cable routing aids and hammerhead

attachment for nylon loops and cable ties.



Material:

Sheet steel, zinc-plated, passivated

Supply includes: Assembly parts.



Manufacturer: Rittal
Type: Cable route, vertical for TS/FR(i)   DK 7858200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________